Line Coding structure.
#include <usb_protocol_cdc.h>
Data Fields | |
uint8_t | bCharFormat |
uint8_t | bDataBits |
uint8_t | bParityType |
le32_t | dwDTERate |
uint8_t usb_cdc_line_coding_t::bCharFormat |
Referenced by uart_config(), and udi_cdc_comm_enable().
uint8_t usb_cdc_line_coding_t::bDataBits |
Referenced by uart_config(), udi_cdc_comm_enable(), udi_cdc_multi_getc(), and udi_cdc_multi_putc().
uint8_t usb_cdc_line_coding_t::bParityType |
Referenced by uart_config(), and udi_cdc_comm_enable().
le32_t usb_cdc_line_coding_t::dwDTERate |
Referenced by uart_config(), and udi_cdc_comm_enable().