Microchip® Advanced Software Framework

usb_dev_capa_ext_desc_t Struct Reference

USB Device Capabilities - USB 2.0 Extension Descriptor structure.

Defines the set of USB 1.1-specific device level capabilities.

#include <usb_protocol.h>

Data Fields

uint8_t bDescriptorType
 
uint8_t bDevCapabilityType
 
uint8_t bLength
 
le32_t bmAttributes
 

uint8_t usb_dev_capa_ext_desc_t::bDescriptorType
uint8_t usb_dev_capa_ext_desc_t::bDevCapabilityType
uint8_t usb_dev_capa_ext_desc_t::bLength
le32_t usb_dev_capa_ext_desc_t::bmAttributes