Microchip® Advanced Software Framework

#include <usb_protocol_msc.h>

Data Fields

uint8_t bCSWStatus
 Status code. More...
 
le32_t dCSWDataResidue
 Number of bytes not transfered. More...
 
le32_t dCSWSignature
 Must contain 'USBS'. More...
 
le32_t dCSWTag
 Same as dCBWTag. More...
 

uint8_t usb_msc_csw::bCSWStatus

Status code.

le32_t usb_msc_csw::dCSWDataResidue

Number of bytes not transfered.

le32_t usb_msc_csw::dCSWSignature

Must contain 'USBS'.

Referenced by UDC_BSS().

le32_t usb_msc_csw::dCSWTag

Same as dCBWTag.