Here is a list of all struct and union fields with links to the structures/unions they belong to:
- i -
iConfiguration :
usb_conf_desc_t
id :
s_interrupt_source
idProduct :
usb_dev_desc_t
idVendor :
usb_dev_desc_t
iFunction :
usb_association_desc_t
,
usb_iad_desc_t
iInterface :
usb_iface_desc_t
iManufacturer :
usb_dev_desc_t
inhibit_nack :
usart_iso7816_opt_t
install :
uhi_api_t
iProduct :
usb_dev_desc_t
irda_filter :
sam_usart_opt_t
iSerialNumber :
usb_dev_desc_t
iso7816_hz :
usart_iso7816_opt_t
Generated on Fri Mar 4 2022 23:22:36 for USB Host core tests on SAM3X-EK by
1.8.5