Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
 Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Test Suite Framework | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
 Status Codes | |
 Preprocessor - Macro Recursion | |
 Preprocessor - Macro Repeat | |
 Preprocessor - Stringize | |
 Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
 Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
 AVR UC3 parts | |
 AVR XMEGA parts | |
 megaAVR parts | |
 SAM parts | |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
SAM Serial USART (SERCOM USART) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames |
SAM System (SYSTEM) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
SAM System Clock Management (SYSTEM CLOCK) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
SAM System Interrupt (SYSTEM INTERRUPT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
SAM System Pin Multiplexer (SYSTEM PINMUX) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
SAM Universal Serial Bus (USB) | The Universal Serial Bus (USB) module complies with the USB 2.1 specification |
SAM External Interrupt (EXTINT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection |
SAM Port (PORT) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
Sleep manager | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
USB Stack | This stack includes the USB Device Stack, USB Host Stack and common definitions |
 USB Stack Host | This module includes USB Stack Host implementation |
  USB Host Driver Implement (UHD) | USB low-level driver for USB Host mode |
  USB host Controller (UHC) | The UHC provides a high-level abstraction of the usb host |
   Implementation of UHC | Internal implementation |
   USB Host Controller (UHC) - Prerequisites | Common prerequisites for all USB hosts |
   USB Host Controller (UHC) - Example code | Common example code for all USB hosts |
   USB Device Controller (UHC) - Workflow | Common workflow for all USB devices |
  USB Host Driver (UHD) | The UHD driver provides a low-level abstraction of the host controller hardware |
  USB Host Interface (UHI) | The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface |
   UHI for Human Interface Device Mouse Class | Common APIs used by high level application to use this USB host class |
    Implementation of UHI HID Mouse | Class internal implementation |
    Interface with USB Host Core (UHC) | Define and functions required by UHC |
 USB dual role driver | USB low-level driver for dual role features |
 Atmel USB Identifiers | This module defines Atmel PID and VIDs constants |
 USB Protocol Definitions | This module defines constants and data structures provided by the USB 2.0 specification |
  USB Human Interface Device (HID) | Protocol definitions |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
 SAM D21 Xplained Pro board | |
  Features | Symbols that describe features and capabilities of the board |