Standard USB endpoint descriptor structure.
#include <usb_protocol.h>
Data Fields | |
uint8_t | bDescriptorType |
uint8_t | bEndpointAddress |
uint8_t | bInterval |
uint8_t | bLength |
uint8_t | bmAttributes |
le16_t | wMaxPacketSize |
uint8_t usb_ep_desc_t::bDescriptorType |
uint8_t usb_ep_desc_t::bEndpointAddress |
Referenced by uhd_ep_alloc().
uint8_t usb_ep_desc_t::bInterval |
Referenced by uhd_ep_alloc().
uint8_t usb_ep_desc_t::bLength |
uint8_t usb_ep_desc_t::bmAttributes |
Referenced by uhd_ep_alloc().
le16_t usb_ep_desc_t::wMaxPacketSize |
Referenced by uhd_ep_alloc().