Here is a list of all struct and union fields with links to the structures/unions they belong to:
- i -
iConfiguration :
usb_conf_desc_t
idProduct :
usb_dev_desc_t
idVendor :
usb_dev_desc_t
iFunction :
usb_association_desc_t
,
usb_iad_desc_t
iInterface :
usb_iface_desc_t
iManufacturer :
usb_dev_desc_t
inhibit_nack :
usart_iso7816_options_t
install :
uhi_api_t
iProduct :
usb_dev_desc_t
iSerialNumber :
usb_dev_desc_t
iso7816_hz :
usart_iso7816_options_t
Generated on Sat Mar 5 2022 01:16:47 for USB Host core tests on uc3c_ek by
1.8.5