#include <usbc_host.h>
Data Fields | |
union { | |
unsigned long ctr_sta_bk1 | |
struct avr32_usbc_ctr_sta_bk_t CTR_STA_BK1 | |
}; | |
union { | |
unsigned long ctr_sta1 | |
struct avr32_usbc_ctr_sta_t CTR_STA1 | |
unsigned long reserved | |
}; | |
union { | |
unsigned long pcksize_bk0 | |
struct avr32_usbc_pcksize_bk_t PCKSIZE_BK0 | |
}; | |
union { | |
unsigned long ctr_sta_bk0 | |
struct avr32_usbc_ctr_sta_bk_t CTR_STA_BK0 | |
}; | |
union { | |
unsigned long ctr_sta | |
struct avr32_usbc_ctr_sta_t CTR_STA | |
}; | |
union { | |
unsigned long pcksize_bk1 | |
struct avr32_usbc_pcksize_bk_t PCKSIZE_BK1 | |
}; | |
uint32_t * | pipe_add_bank0 |
uint32_t * | pipe_add_bank1 |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
struct avr32_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA |
unsigned long uhd_desc_table_t::ctr_sta |
unsigned long uhd_desc_table_t::ctr_sta1 |
struct avr32_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA1 |
unsigned long uhd_desc_table_t::ctr_sta_bk0 |
struct avr32_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK0 |
unsigned long uhd_desc_table_t::ctr_sta_bk1 |
struct avr32_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK1 |
unsigned long uhd_desc_table_t::pcksize_bk0 |
struct avr32_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK0 |
struct avr32_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK1 |
unsigned long uhd_desc_table_t::pcksize_bk1 |
uint32_t* uhd_desc_table_t::pipe_add_bank0 |
uint32_t* uhd_desc_table_t::pipe_add_bank1 |
unsigned long uhd_desc_table_t::reserved |