USB Device Controller (UDC)
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | udc_attach (void) |
Attach device to the bus when possible. More... | |
static void | udc_detach (void) |
Detaches the device from the bus. More... | |
usb_iface_desc_t UDC_DESC_STORAGE * | udc_get_interface_desc (void) |
Returns a pointer on the current interface descriptor. More... | |
static bool | udc_include_vbus_monitoring (void) |
Authorizes the VBUS event. More... | |
static void | udc_remotewakeup (void) |
The USB driver sends a resume signal called "Upstream Resume". More... | |
void | udc_start (void) |
Start the USB Device stack. More... | |
void | udc_stop (void) |
Stop the USB Device stack. More... | |