Display demo widget application.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | widget_context |
Widget application context. More... | |
Macros | |
Color scheme | |
#define | COLOR_SCHEME_0_FG GFX_COLOR(30, 30, 200) |
Color scheme 0 foreground color. More... | |
#define | COLOR_SCHEME_0_BG GFX_COLOR(255, 255, 255) |
Color scheme 0 background color. More... | |
#define | COLOR_SCHEME_1_FG GFX_COLOR(0, 255, 0) |
Color scheme 1 foreground color. More... | |
#define | COLOR_SCHEME_1_BG GFX_COLOR(0, 100, 100) |
Color scheme 1 background color. More... | |
#define | APP_BACKGROUND_COLOR GFX_COLOR(220, 220, 220) |
Background color of the application frame. More... | |
Widget positions and sizes | |
#define | WIDGET_POS_X 14 |
Leftmost X coordinate in frame for the widgets. More... | |
#define | WIDGET_POS_Y 5 |
Topmost Y coordinate in frame for the widgets. More... | |
#define | SLIDER_POS_Y 10 |
Slider X coordinate, inside frame. More... | |
#define | SLIDER_SIZE_X 120 |
Width of slider. More... | |
#define | SLIDER_SIZE_Y 40 |
Height of slider. More... | |
#define | SLIDER_PB_SPACING_X 10 |
Spacing between the slider and progress bars. More... | |
#define | PB_SIZE_X SLIDER_SIZE_X |
Width of progress bar. More... | |
#define | PB_SIZE_Y SLIDER_SIZE_Y |
Height of progress bar. More... | |
#define | CHECK_BOX_SPACING_Y 20 |
Spacing above check box to slider and progress bars. More... | |
#define | RADIO_BUTTON_SPACING_Y 10 |
Spacing above each radio button. More... | |
#define | BUTTON_SPACING_Y 20 |
Spacing above the button. More... | |
#define | BUTTON_SIZE_Y 30 |
Height of the button. More... | |
Enumerations | |
enum | command_id { DUMMY_ID, SLIDER_ID, CHECK_BOX_ID, RADIO_BUTTON_1_ID, RADIO_BUTTON_2_ID, BUTTON_ID } |
Command event IDs. More... | |
Functions | |
bool | app_widget_launch (void) |
Setup widget demo. More... | |
static void | app_widget_update_colors (struct widget_context *widget) |
Update colors. More... | |
static bool | widget_frame_command_handler (struct wtk_basic_frame *frame, win_command_t command_data) |
Frame handler for the application. More... | |
Variables | |
static const char | btn_string [] = "Reset Slider" |
Description for the button. More... | |
static const char | checkbox_string [] = "Invert colors" |
Description for the check box. More... | |
static const char | rb1_string [] = "Color scheme 1" |
Description for the first radio button. More... | |
static const char | rb2_string [] = "Color scheme 2" |
Description for the second radio button. More... | |
static struct widget_context * | widget_ctx |
Statically allocated context pointer. More... | |