![]() | This driver offers resistive touch measurements by using the on-chip ADC |
![]() | GPIO gives access to the MCU pins |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | Driver for the ADCIFA (Analog-to-Digital Converter Interface A) |
![]() | This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | This service provides an interface to drawing graphics on a graphical display |
![]() ![]() | Window system for organizing window elements in a graphical user interface (GUI) |
![]() ![]() | The Widget toolkit implements many common widgets for use on a graphical display using the functionality of Window system and Graphics library |
![]() ![]() ![]() | Basic frame widget provides a frame with only a background color |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() | Frame widget provides a frame with border and a title bar |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | These options can be ORed together to specify the behaviour of a plot widget when creating it with wtk_plot_create |
![]() ![]() ![]() ![]() | These options can be ORed together to specify the behaviour of a plot widget grid when adjusting it via wtk_plot_set_grid |
![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | These options can be ORed together to specify the behaviour of a progress bar widget when creating it with wtk_progress_bar_create |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | These options can be ORed together to specify the behaviour of a slider widget when creating it with wtk_slider_create |
![]() ![]() | This is hardware specific configuration that configures the graphical service for use with the ET024006DHU TFT display |
![]() ![]() | This is a library of generic implementations of various graphics primitives |
![]() ![]() | This modules provides functionality for outputting a font to a display |
![]() ![]() ![]() | The system font objects are globally available for a graphical application |
![]() | The ET024006DHU is a RGB LCD display from EDT and it offers a resolution of 240x320 pixels |
![]() | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
![]() | EBI (External Bus Interface) SMC (Static Memory Controller) allows to connect a Static Memory to the microcontroller |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (UC3C) |
![]() ![]() ![]() | |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | See Quick start guide for the common IOPORT service |
![]() | The Membag allocator is a optimized, fragmentationless general purpose memory allocator utility module designed to replace the standard C library malloc() and free() functions in resource constrained environments |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() |