Microchip® Advanced Software Framework

atxmega128a1_xmega_a1_xplained Directory Reference

Files

file  atmel_logo_small.h
 Small Atmel Logo image for the ILI9341 display controller.
 
file  conf_board.h
 Board configuration.
 
file  conf_clock.h
 Clock system driver configuration.
 
file  conf_ili9341.h
 ILI9341 display controller driver configuration.
 
file  conf_mxt.h
 maxTouch driver configuration
 
file  conf_twim.h
 TWI Master driver configuration.
 
file  conf_usart_spi.h
 USART SPI driver configuration.
 
file  touch_interface.c
 Touch screen interface functions for the mxt143e Xplained module.