Basic frame widget implementation.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | wtk_basic_frame |
Basic frame control struct. More... | |
Functions | |
struct win_window * | wtk_basic_frame_as_child (struct wtk_basic_frame *basic_frame) |
Get reference to basic frame window. More... | |
void * | wtk_basic_frame_get_custom_data (const struct wtk_basic_frame *basic_frame) |
Get basic frame custom data. More... | |
static bool | wtk_basic_frame_handler (struct win_window *win, enum win_event_type type, const void *data) |
Basic frame event handler. More... | |
struct wtk_basic_frame * | wtk_basic_frame_create (struct win_window *parent, const struct win_area *area, struct gfx_bitmap *background, wtk_basic_frame_draw_handler_t draw_handler, wtk_basic_frame_command_handler_t frame_handler, void *custom_data) |
Create basic frame widget. More... | |