Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCfontStorage structure for font meta data
oCgenclk_configHardware representation of a set of generic clock parameters
oCgfx_bitmapStorage structure for bitmap pixel data and metadata
oCgpio_map_tA type definition of pins and modules connectivity
oCmembagInternal structure used by membag to keep track of memory, with maximum 32 blocks per membag
oCmxt_conf_messageprocessor_t5Object message
oCmxt_deviceMaXTouch device information data container struct
oCmxt_gen_commandprocessor_t6Commandprocessor T6 object
oCmxt_info_objectIdentification header
oCmxt_objectObject table entry
oCmxt_report_id_mapMap of the report ID vs object type and instance
oCmxt_touch_eventTouch event struct
oCpdca_channel_options_tPDCA channel options
oCpll_configHardware-specific representation of PLL configuration
oCspi_devicePolled SPI device definition
oCspi_options_tOption structure for SPI channels
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCtwim_options_tInput parameters when initializing the twim module mode
oCtwim_package_tInformation concerning the data transmission
oCtwim_transfer_tInformation concerning the data transmission
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCwin_areaGeometric type describing an area on screen
oCwin_attributesWindow attribute data
oCwin_clip_regionGeometric type describing a clipping region, used when drawing windows
oCwin_command_eventEvent data for command events, e.g
oCwin_eventEvent data for all events
oCwin_event_queueEvent queue control struct
oCwin_keyboard_eventEvent data for all keyboard events, e.g
oCwin_pointGeometric type describing a point or vector on screen, relative or absolute
oCwin_pointer_eventEvent data for all pointer events, e.g
oCwin_windowWindow control data
oCwtk_basic_frameBasic frame control struct
oCwtk_buttonThis is the button control struct
oCwtk_check_boxThis is the check box control struct
oCwtk_frameFrame control struct
oCwtk_icon_buttonThis is the icon button control struct
oCwtk_icon_groupThis is the icon button group control struct
oCwtk_labelThis is the label control struct
oCwtk_plotPlot control struct
oCwtk_progress_barProgress bar control struct
oCwtk_radio_buttonThis is the radio button control struct
oCwtk_radio_groupThis is the radio button group control struct
\Cwtk_sliderSlider control struct