font | Storage structure for font meta data |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gfx_bitmap | Storage structure for bitmap pixel data and metadata |
 membag | Internal structure used by membag to keep track of memory, with maximum 32 blocks per membag |
 mxt_conf_messageprocessor_t5 | Object message |
 mxt_device | MaXTouch device information data container struct |
 mxt_gen_commandprocessor_t6 | Commandprocessor T6 object |
 mxt_info_object | Identification header |
 mxt_object | Object table entry |
 mxt_report_id_map | Map of the report ID vs object type and instance |
 mxt_touch_event | Touch event struct |
 nvm_device_id | Structure containing the device ID |
 nvm_device_serial | Structure containing the device serial |
 pll_config | Hardware-specific representation of PLL configuration |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 twi_options_t | Input parameters when initializing the twi module mode |
 twi_package_t | Information concerning the data transmission |
 TWI_Slave | TWI slave driver struct |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_rs232_options | Input parameters when initializing RS232 and similar modes |
 usart_spi_device | Polled SPI device definition |
 usart_spi_options | Input parameters when initializing SPI master mode |
 win_area | Geometric type describing an area on screen |
 win_attributes | Window attribute data |
 win_clip_region | Geometric type describing a clipping region, used when drawing windows |
 win_command_event | Event data for command events, e.g |
 win_event | Event data for all events |
 win_event_queue | Event queue control struct |
 win_keyboard_event | Event data for all keyboard events, e.g |
 win_point | Geometric type describing a point or vector on screen, relative or absolute |
 win_pointer_event | Event data for all pointer events, e.g |
 win_window | Window control data |
 wtk_basic_frame | Basic frame control struct |
 wtk_button | This is the button control struct |
 wtk_check_box | This is the check box control struct |
 wtk_frame | Frame control struct |
 wtk_icon_button | This is the icon button control struct |
 wtk_icon_group | This is the icon button group control struct |
 wtk_label | This is the label control struct |
 wtk_plot | Plot control struct |
 wtk_progress_bar | Progress bar control struct |
 wtk_radio_button | This is the radio button control struct |
 wtk_radio_group | This is the radio button group control struct |
 wtk_slider | Slider control struct |