Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oSSD1306 OLED Controller Low-level driverThis is a low level driver for the SSD1306 OLED controller through 4-wire SPI
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oSAM Serial Peripheral Interface (SERCOM SPI) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its SPI mode to transfer SPI data frames
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM D21 Xplained Pro board
  \FeaturesSymbols that describe features and capabilities of the board