Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oImplementation of SD/MMC/SDIO Stack
oFatFS file system serviceService of FatFS file system
oPort of low level driver for FatFSLow level driver for FatFS
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oSD/MMC/SDIO common stackSD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group)
|oCommon SPI interface for SD/MMC stack
||\Common SPI interface for SD/MMC stackImplementation
|oSD/MMC MemorySD/MMC memory APIs required by CTRL_ACCESS module (Memory Control Access)
||\Implementation of SD/MMC Memory
|\SD/MMC Protocol Definition
oMemory Control AccessCommon abstraction layer for memory interfaces
oSAM Serial Peripheral Interface (SERCOM SPI) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its SPI mode to transfer SPI data frames
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oSAM RTC Calendar (RTC CAL) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Calendar operating mode, for the configuration and retrieval of the current time and date as maintained by the RTC module
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oSAM Serial USART (SERCOM USART) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM R30 Xplained Pro board
  \FeaturesSymbols that describe features and capabilities of the board