64-bit union.
#include <compiler.h>
Data Fields | |
int16_t | s16 [4] |
int32_t | s32 [2] |
int64_t | s64 |
int8_t | s8 [8] |
uint16_t | u16 [4] |
uint32_t | u32 [2] |
uint64_t | u64 |
uint8_t | u8 [8] |
int16_t Union64::s16[4] |
int32_t Union64::s32[2] |
int64_t Union64::s64 |
int8_t Union64::s8[8] |
uint16_t Union64::u16[4] |
uint32_t Union64::u32[2] |
uint64_t Union64::u64 |
uint8_t Union64::u8[8] |