Overview:
This application demonstrates a simple example turn on and off the board LED.
This application has been tested on following boards:
The application uses button to control the LED, once the button is pressed, LED0 will turn on once the button is released, LED0 will turn off
This software was written for the GNU GCC and IAR for MEGA. Other compilers may or may not work.
For further information, visit http://www.microchip.com.