ATMEGA328PB_XPLAINED_MINI board header file.
This file contains definitions and services related to the features of the Xplained Mini board.
To use this board, define BOARD= ATMEGA328PB_XPLAINED_MINI.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_NAME "ATMEGA328PB_XPLAINED_MINI" |
#define | GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTB, 7) |
#define | LED0 LED0_GPIO |
#define | LED0_GPIO IOPORT_CREATE_PIN(PORTB, 5) |
#define | LED_COUNT 1 |
Number of LEDs. More... | |
#define | MCU_SOC_NAME "ATMEGA328PB" |
Communication interfaces | |
#define | TWID_SDA IOPORT_CREATE_PIN(PORTC, 4) |
#define | TWID_SCL IOPORT_CREATE_PIN(PORTC, 5) |
#define | USART_RX IOPORT_CREATE_PIN(PORTD, 0) |
#define | USART_TX IOPORT_CREATE_PIN(PORTD, 1) |
#define | SPI_SS_A IOPORT_CREATE_PIN(PORTB, 2) |
#define | SPI_MOSI IOPORT_CREATE_PIN(PORTB, 3) |
#define | SPI_MISO IOPORT_CREATE_PIN(PORTB, 4) |
#define | SPI_SCK IOPORT_CREATE_PIN(PORTB, 5) |
#define BOARD_NAME "ATMEGA328PB_XPLAINED_MINI" |
#define GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTB, 7) |
Referenced by board_init(), and main().
#define LED0 LED0_GPIO |
Referenced by board_init(), and main().
#define LED0_GPIO IOPORT_CREATE_PIN(PORTB, 5) |
#define LED_COUNT 1 |
Number of LEDs.
#define MCU_SOC_NAME "ATMEGA328PB" |
#define SPI_MISO IOPORT_CREATE_PIN(PORTB, 4) |
#define SPI_MOSI IOPORT_CREATE_PIN(PORTB, 3) |
#define SPI_SCK IOPORT_CREATE_PIN(PORTB, 5) |
#define SPI_SS_A IOPORT_CREATE_PIN(PORTB, 2) |
#define TWID_SCL IOPORT_CREATE_PIN(PORTC, 5) |
#define TWID_SDA IOPORT_CREATE_PIN(PORTC, 4) |
#define USART_RX IOPORT_CREATE_PIN(PORTD, 0) |
#define USART_TX IOPORT_CREATE_PIN(PORTD, 1) |