Overview:
This application remorse your input and output it through usart.
This application has been tested on following boards:
The application uses usart to receive input and output remorse result, once you input through usart, remorse result will output though usart, if you press the button more than 4s, remorse will restart, led will blink in remorse.
This software was written for the GNU GCC and IAR for MEGA. Other compilers may or may not work.
For further information, visit http://www.microchip.com.