Microchip® Advanced Software Framework

conf_uart.h File Reference

megaAVR STK600 AVR libc setbaud Example

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BAUD   9600
 Set the desired baud rate value. More...
 
#define BAUD_TOL   2
 set the baud rate tolerance to 2% More...
 
#define UART_PORT_DDR   DDRD
 define what PORT the UART0 is connected to More...
 
#define UART_RX_PIN   PIN0
 define what pins are used for UART0 TX and RX More...
 
#define UART_TX_PIN   PIN1
 

#define BAUD   9600

Set the desired baud rate value.

set the desired baudrate, the define is used by the util/setbaud.h to calculate the register values.

#define BAUD_TOL   2

set the baud rate tolerance to 2%

#define UART_PORT_DDR   DDRD

define what PORT the UART0 is connected to

Referenced by uart_init().

#define UART_RX_PIN   PIN0

define what pins are used for UART0 TX and RX

Referenced by uart_init().

#define UART_TX_PIN   PIN1

Referenced by uart_init().