Microchip® Advanced Software Framework

conf_uart.h File Reference

megaAVR STK600 UART configuration

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BAUD   9600
 Set the desired baud rate value. More...
 
#define BAUD_TOL   2
 set the baud rate tolerance to 2% More...
 
#define UART0_DATA_EMPTY_IRQ   USART_UDRE_vect
 define the UART data buffer ready interrupt vector More...
 
#define UART0_RX_IRQ   USART_RX_vect
 define the UART data More...
 

#define BAUD   9600

Set the desired baud rate value.

set the desired baudrate, the define is used by the util/setbaud.h to calculate the register values.

#define BAUD_TOL   2

set the baud rate tolerance to 2%

#define UART0_DATA_EMPTY_IRQ   USART_UDRE_vect

define the UART data buffer ready interrupt vector

#define UART0_RX_IRQ   USART_RX_vect

define the UART data