Microchip® Advanced Software Framework

adc_megaxx8.h File Reference

ATmegaxx8 family defines.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define ADC_ADTS_REG   ADCSRB
 

Enumerations

enum  adc_mux_setting {
  ADC_MUX_ADC0 = 0x0,
  ADC_MUX_ADC1 = 0x1,
  ADC_MUX_ADC2 = 0x2,
  ADC_MUX_ADC3 = 0x3,
  ADC_MUX_ADC4 = 0x4,
  ADC_MUX_ADC5 = 0x5,
  ADC_MUX_ADC6 = 0x6,
  ADC_MUX_ADC7 = 0x7,
  ADC_MUX_1V1 = 0x0E,
  ADC_MUX_GND = 0x0F
}
 ADC input MUX settings. More...
 
enum  adc_voltage_reference {
  ADC_VREF_AREF = (0x0 << REFS0),
  ADC_VREF_AVCC = (0x1 << REFS0),
  ADC_VREF_RESERVED = (0x2 << REFS0),
  ADC_VREF_1V1 = (0x3 << REFS0)
}
 ADC voltage references. More...
 

#define ADC_ADTS_REG   ADCSRB