Microchip® Advanced Software Framework

conf_interrupt.h File Reference

Chip-specific Interrupt configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_EXT_INT0   EXT_INT0_PIN
 
#define CONFIG_EXT_INT1   EXT_INT1_PIN
 
#define CONFIG_EXT_INT2   EXT_INT2_PIN
 
#define CONFIG_EXT_INT3   EXT_INT3_PIN
 
#define CONFIG_EXT_INT4   EXT_INT4_PIN
 
#define CONFIG_EXT_INT5   EXT_INT5_PIN
 
#define CONFIG_EXT_INT6   EXT_INT6_PIN
 
#define CONFIG_EXT_INT7   EXT_INT7_PIN
 
#define CONFIG_PC_INT0   PC_INT0_PIN
 
#define CONFIG_PC_INT1   PC_INT1_PIN
 
#define CONFIG_PC_INT2   PC_INT2_PIN
 
#define CONFIG_PC_INT3   PC_INT3_PIN
 
#define CONFIG_PC_INT4   PC_INT4_PIN
 
#define CONFIG_PC_INT5   PC_INT5_PIN
 
#define CONFIG_PC_INT6   PC_INT6_PIN
 
#define CONFIG_PC_INT7   PC_INT7_PIN
 
#define CONFIG_PC_INT8   PC_INT8_PIN
 

#define CONFIG_EXT_INT0   EXT_INT0_PIN
#define CONFIG_EXT_INT1   EXT_INT1_PIN
#define CONFIG_EXT_INT2   EXT_INT2_PIN
#define CONFIG_EXT_INT3   EXT_INT3_PIN
#define CONFIG_EXT_INT4   EXT_INT4_PIN
#define CONFIG_EXT_INT5   EXT_INT5_PIN
#define CONFIG_EXT_INT6   EXT_INT6_PIN
#define CONFIG_EXT_INT7   EXT_INT7_PIN
#define CONFIG_PC_INT0   PC_INT0_PIN
#define CONFIG_PC_INT1   PC_INT1_PIN
#define CONFIG_PC_INT2   PC_INT2_PIN
#define CONFIG_PC_INT3   PC_INT3_PIN
#define CONFIG_PC_INT4   PC_INT4_PIN
#define CONFIG_PC_INT5   PC_INT5_PIN
#define CONFIG_PC_INT6   PC_INT6_PIN
#define CONFIG_PC_INT7   PC_INT7_PIN
#define CONFIG_PC_INT8   PC_INT8_PIN