Chip-specific Interrupt configuration.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_EXT_INT0 EXT_INT0_PIN |
#define | CONFIG_EXT_INT1 EXT_INT1_PIN |
#define | CONFIG_EXT_INT2 EXT_INT2_PIN |
#define | CONFIG_EXT_INT3 EXT_INT3_PIN |
#define | CONFIG_EXT_INT4 EXT_INT4_PIN |
#define | CONFIG_EXT_INT5 EXT_INT5_PIN |
#define | CONFIG_EXT_INT6 EXT_INT6_PIN |
#define | CONFIG_EXT_INT7 EXT_INT7_PIN |
#define | CONFIG_PC_INT0 PC_INT0_PIN |
#define | CONFIG_PC_INT1 PC_INT1_PIN |
#define | CONFIG_PC_INT2 PC_INT2_PIN |
#define | CONFIG_PC_INT3 PC_INT3_PIN |
#define | CONFIG_PC_INT4 PC_INT4_PIN |
#define | CONFIG_PC_INT5 PC_INT5_PIN |
#define | CONFIG_PC_INT6 PC_INT6_PIN |
#define | CONFIG_PC_INT7 PC_INT7_PIN |
#define | CONFIG_PC_INT8 PC_INT8_PIN |
#define CONFIG_EXT_INT0 EXT_INT0_PIN |
#define CONFIG_EXT_INT1 EXT_INT1_PIN |
#define CONFIG_EXT_INT2 EXT_INT2_PIN |
#define CONFIG_EXT_INT3 EXT_INT3_PIN |
#define CONFIG_EXT_INT4 EXT_INT4_PIN |
#define CONFIG_EXT_INT5 EXT_INT5_PIN |
#define CONFIG_EXT_INT6 EXT_INT6_PIN |
#define CONFIG_EXT_INT7 EXT_INT7_PIN |
#define CONFIG_PC_INT0 PC_INT0_PIN |
#define CONFIG_PC_INT1 PC_INT1_PIN |
#define CONFIG_PC_INT2 PC_INT2_PIN |
#define CONFIG_PC_INT3 PC_INT3_PIN |
#define CONFIG_PC_INT4 PC_INT4_PIN |
#define CONFIG_PC_INT5 PC_INT5_PIN |
#define CONFIG_PC_INT6 PC_INT6_PIN |
#define CONFIG_PC_INT7 PC_INT7_PIN |
#define CONFIG_PC_INT8 PC_INT8_PIN |