Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
MAC Symbol Counter (MACSC) interrupt

management This group provides functions to configure MACSC module interrupts

Functions

void macsc_set_backoff_slot_cntr_int_cb (macsc_callback_t callback)
 Set MACSC backoff slot counter interrupt callback function. More...
 
void macsc_set_cmp1_int_cb (macsc_callback_t callback)
 Set MACSC Compare Channel 1 interrupt callback function. More...
 
void macsc_set_cmp2_int_cb (macsc_callback_t callback)
 Set MACSC Compare Channel 2 interrupt callback function. More...
 
void macsc_set_cmp3_int_cb (macsc_callback_t callback)
 Set MACSC Compare Channel 3 interrupt callback function. More...
 
void macsc_set_ovf_int_cb (macsc_callback_t callback)
 Set MACSC overflow interrupt callback function. More...
 

void macsc_set_backoff_slot_cntr_int_cb ( macsc_callback_t  callback)

Set MACSC backoff slot counter interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References macsc_slotcnt_cb.

void macsc_set_cmp1_int_cb ( macsc_callback_t  callback)

Set MACSC Compare Channel 1 interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References macsc_cmp1_cb.

Referenced by main().

void macsc_set_cmp2_int_cb ( macsc_callback_t  callback)

Set MACSC Compare Channel 2 interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References macsc_cmp2_cb.

Referenced by main().

void macsc_set_cmp3_int_cb ( macsc_callback_t  callback)

Set MACSC Compare Channel 3 interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References macsc_cmp3_cb.

Referenced by main().

void macsc_set_ovf_int_cb ( macsc_callback_t  callback)

Set MACSC overflow interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References macsc_ovf_cb.