Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_TEST_SPI SPCR |
SPI instance to perform unit tests on. More... | |
#define | CONF_TEST_SPI_BAUDRATE 1000000 |
SPI baudrate selection. More... | |
#define | CONF_TEST_SPI_MODE SPI_MODE0 |
SPI clock mode selection. More... | |
#define | CONF_TEST_USART &USARTA1 |
USART to redirect STDIO to. More... | |
#define | CONF_TEST_BAUDRATE 38400 |
Baudrate of USART. More... | |
#define | CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Character length (bits) of USART. More... | |
#define | CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Parity mode of USART. More... | |
#define | CONF_TEST_STOPBITS false |
Stopbit configuration of USART. More... | |
#define CONF_TEST_BAUDRATE 38400 |
Baudrate of USART.
Referenced by main().
#define CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Character length (bits) of USART.
Referenced by main().
#define CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Parity mode of USART.
Referenced by main().
#define CONF_TEST_SPI SPCR |
SPI instance to perform unit tests on.
Referenced by flash_read_data(), run_baudrate_set_test(), and run_spi_transfer_test().
#define CONF_TEST_SPI_BAUDRATE 1000000 |
SPI baudrate selection.
Referenced by run_spi_transfer_test().
#define CONF_TEST_SPI_MODE SPI_MODE0 |
SPI clock mode selection.
Referenced by run_spi_transfer_test().
#define CONF_TEST_STOPBITS false |
Stopbit configuration of USART.
Referenced by main().