Microchip® Advanced Software Framework

conf_tc_timeout.h File Reference

TC Timeout Driver configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_TC_TIMEOUT_CLOCK_SOURCE_HZ   32768
 Clock source speed in Hz. More...
 
#define CONFIG_TC_TIMEOUT_CLOCK_SOURCE_TOSC
 If defined, use crystal on TOSC as clock source. More...
 
#define CONFIG_TC_TIMEOUT_COUNT   2
 Maximum number of TC based timers to allow. More...
 
#define CONFIG_TC_TIMEOUT_TICK_HZ   1024
 Ticks per second used as time base for timers. More...