Microchip® Advanced Software Framework

twi_master_options_t Struct Reference

Input parameters when initializing the twi master mode.

#include <twi_megarf.h>

Data Fields

uint8_t baud_reg
 
char chip
 
unsigned long speed
 

uint8_t twi_master_options_t::baud_reg

Referenced by twi_master_init().

char twi_master_options_t::chip
unsigned long twi_master_options_t::speed