Input parameters when initializing the twi master mode.
#include <twi_megarf.h>
Data Fields | |
uint8_t | baud_reg |
char | chip |
unsigned long | speed |
uint8_t twi_master_options_t::baud_reg |
Referenced by run_twi_master_recv_test(), run_twi_master_send_test(), and twi_master_init().
char twi_master_options_t::chip |
unsigned long twi_master_options_t::speed |
Referenced by run_twi_master_recv_test(), and run_twi_master_send_test().