Information concerning the data transmission.
#include <twi_megarf.h>
Data Fields | |
uint8_t | addr [3] |
int | addr_length |
uint8_t * | buffer |
char | chip |
unsigned int | length |
uint8_t twi_package_t::addr[3] |
Referenced by run_twi_master_recv_test(), and run_twi_master_send_test().
int twi_package_t::addr_length |
uint8_t* twi_package_t::buffer |
char twi_package_t::chip |
unsigned int twi_package_t::length |
Referenced by twi_master_read().