This example demonstrates how to use MEGARF WDT module.
MEGARF devices can be used.
The example enables the WDT in three different modes, system reset, interrupt and interrupt reset modes, and plays with all the WDT features. The LED will stay ON when all the test modes are executed successfully. In case of failure LED will blink every 2 seconds once.
This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.
For further information, visit Atmel AVR.