API driver for component aat31xx.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | DELAY_DISABLE (0x20000u) |
#define | DELAY_ENABLE (0x20000u) |
#define | DELAY_PULSE (0x18u) |
Functions | |
void | aat31xx_disable_backlight (void) |
Switch off backlight. More... | |
void | aat31xx_set_backlight (uint32_t ul_level) |
Set the LCD backlight level. More... | |