post processing configuration data that is received from the debug interface.
#include <touch_api.h>
Data Fields | |
uint8_t | qt_di |
Sensor detect integration (DI) limit. More... | |
uint8_t | qt_drift_hold_time |
Sensor drift hold time. More... | |
uint8_t | qt_max_on_duration |
Sensor maximum on duration. More... | |
uint8_t | qt_neg_drift_rate |
Sensor negative drift rate. More... | |
uint8_t | qt_pos_drift_rate |
Sensor positive drift rate. More... | |
uint8_t | qt_pos_recal_delay |
Positive recalibration delay. More... | |
recal_threshold_t | qt_recal_threshold |
Sensor recalibration threshold. More... | |