#include <touch_api.h>
Data Fields | |
uint8_t | from_channel |
sensor from and to channels keys: from channel = to channel rotors/sliders run between the from and to channels NB: only need to_channel for keys in rotors/sliders build More... | |
uint8_t | general_counter |
general purpose ctr: used for calibration, drifting, etc. More... | |
uint8_t | ndil_counter |
DI ctr. More... | |
uint8_t | state |
sensor state (calibrating, on, ...). More... | |
uint8_t | threshold |
sensor detection threshold. More... | |
uint8_t | type_aks_pos_hyst |
sensor type, AKS group, positive recal flag, and hysteresis value bits 7..6: sensor type: 00: key 01: rotor 10: slider 11: reserved bits 5..3: AKS group (0..7): 0 = no AKS group bit 2 : positive recal flag bits 1..0: hysteresis More... | |