Chip-specific PLL definitions.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <osc.h>
Data Structures | |
struct | pll_config |
Hardware-specific representation of PLL configuration. More... | |
Macros | |
#define | PLL_COUNT 0x3fU |
#define | PLL_INPUT_MAX_HZ 32000000 |
#define | PLL_INPUT_MIN_HZ 3000000 |
#define | PLL_OUTPUT_MAX_HZ 240000000 |
#define | PLL_OUTPUT_MIN_HZ 80000000 |
#define | PLLA_ID 0 |
#define | PLLB_ID 1 |
Chip-specific PLL characteristics | |
#define | NR_PLLS 2 |
Number of on-chip PLLs. More... | |
PLL configuration | |
#define | pll_get_default_rate(pll_id) |
Get the default rate in Hz of pll_id. More... | |
#define | pll_config_defaults(cfg, pll_id) |
Initialize PLL configuration using default parameters. More... | |
Enumerations | |
enum | pll_source { PLL_SRC_MAINCK_4M_RC = OSC_MAINCK_4M_RC, PLL_SRC_MAINCK_8M_RC = OSC_MAINCK_8M_RC, PLL_SRC_MAINCK_12M_RC = OSC_MAINCK_12M_RC, PLL_SRC_MAINCK_XTAL = OSC_MAINCK_XTAL, PLL_SRC_MAINCK_BYPASS = OSC_MAINCK_BYPASS, PLL_NR_SOURCES } |
PLL clock source. More... | |
Functions | |
static void | pll_config_init (struct pll_config *p_cfg, enum pll_source e_src, uint32_t ul_div, uint32_t ul_mul) |
static void | pll_config_read (struct pll_config *p_cfg, uint32_t ul_pll_id) |
static void | pll_config_write (const struct pll_config *p_cfg, uint32_t ul_pll_id) |
static void | pll_disable (uint32_t ul_pll_id) |
static void | pll_enable (const struct pll_config *p_cfg, uint32_t ul_pll_id) |
static uint32_t | pll_is_locked (uint32_t ul_pll_id) |
Interaction with the PLL hardware | |
static void | pll_enable_source (enum pll_source e_src) |
Enable the source of the pll. More... | |
static void | pll_enable_config_defaults (unsigned int ul_pll_id) |
Enable the pll with the default configuration. More... | |