Power Management Controller (PMC) | |
Peripheral Parallel Input/Output (PIO) Controller | |
Analog-to-digital Converter (ADC) | See Quickstart guide for SAM ADC driver |
General Purpose Backup Registers (GPBR) | Driver for the General Purpose Backup Registers |
Supply Controller (SUPC) | Driver for the SUPC (Supply Controller) |
Enhanced Embedded Flash Controller (EEFC) | The Enhanced Embedded Flash Controller ensures the interface of the Flash block with the 32-bit internal bus |
Watchdog Timer (WDT) | Driver for the WDT (Watchdog Timer) |
Universal Asynchronous Receiver Transceiver (UART) | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
Universal Synchronous Asynchronous | Receiver Transmitter (USART) |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Power Manager (PM) | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
Preprocessor - Macro Repeat | |
Preprocessor - Stringize | |
Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
AVR UC3 parts | |
AVR XMEGA parts | |
megaAVR parts | |
SAM parts | |
Clock Management | |
Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4S) |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
Universal Synchronous Asynchronous Receiver | Transmitter (USART) |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
Common IOPORT API | See Quick start guide for the common IOPORT service |
General Purpose Input/Output | This is the common API for GPIO |