Microchip® Advanced Software Framework

sam_usart_opt_t Struct Reference

#include <usart.h>

Data Fields

uint32_t baudrate
 
uint32_t channel_mode
 
uint32_t char_length
 
uint32_t irda_filter
 
uint32_t parity_type
 
uint32_t stop_bits
 

uint32_t sam_usart_opt_t::baudrate
uint32_t sam_usart_opt_t::channel_mode
uint32_t sam_usart_opt_t::char_length
uint32_t sam_usart_opt_t::irda_filter
uint32_t sam_usart_opt_t::parity_type
uint32_t sam_usart_opt_t::stop_bits