Microchip® Advanced Software Framework

init.c File Reference

SAM4L-EK Board init.

This file contains board initialization function.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "sam4l_ek.h"
#include "conf_board.h"
#include "ioport.h"
#include "board.h"
#include "wdt_sam4l.h"

Macros

#define ioport_set_pin_peripheral_mode(pin, mode)
 Set peripheral mode for one single IOPORT pin. More...
 

Functions

void board_init (void)
 This function initializes the board target resources. More...