ast_calendar | |
 ast_calv | Description for Calendar Field |
 ast_config | AST configuration |
 dfll_config | Hardware-specific representation of DFLL configuration |
 genclk_config | Hardware representation of a set of generic clock parameters |
 pll_config | Hardware-specific representation of PLL configuration |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 tag_sensor_t | Sensor structure for storing sensor related information |
 tag_touch_at_config_t | Autonomous Touch configuration input |
 tag_touch_at_pin_t | Autonomous Touch pin configuration type |
 tag_touch_at_reg_t | Autonomous Touch register configuration type |
 tag_touch_at_status_t | Autonomous QTouch status type |
 tag_touch_config_t | Touch Input Configuration type |
 tag_touch_filter_data_t | Touch Filter Callback data type |
 tag_touch_global_param_t | Global sensor configuration info |
 tag_touch_info_t | Touch library information type |
 tag_touch_measure_data_t | Touch Measured data type |
 tag_touch_qt_config_t | QTouch configuration input |
 tag_touch_qt_dma_t | QTouch dma type |
 tag_touch_qt_param_t | QTouch sensor configuration type |
 tag_touch_qt_pin_t | QTouch pin configuration type |
 tag_touch_qt_reg_t | QTouch register configuration type |
 tag_touch_qt_time_t | QTouch Library Timing info |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 wdt_config | Watchdog Timer configuration structure |
 wdt_dev_inst | Watchdog Timer driver software instance structure |