AST configuration.
#include <ast.h>
Data Fields | |
struct ast_calendar | calendar |
Initial calendar Value. More... | |
uint32_t | counter |
Initial counter Value. More... | |
ast_mode_t | mode |
Mode: Calendar Mode: AST_CALENDAR_MODE or Counter Mode: AST_COUNTER_MODE. More... | |
ast_oscillator_type_t | osc_type |
Oscillator type. More... | |
uint8_t | psel |
Prescaler Value. More... | |
struct ast_calendar ast_config::calendar |
Initial calendar Value.
Referenced by ast_set_config().
uint32_t ast_config::counter |
Initial counter Value.
Referenced by ast_set_config(), and example_qtouch_init().
ast_mode_t ast_config::mode |
Mode: Calendar Mode: AST_CALENDAR_MODE or Counter Mode: AST_COUNTER_MODE.
Referenced by ast_set_config(), and example_qtouch_init().
ast_oscillator_type_t ast_config::osc_type |
Oscillator type.
Referenced by ast_set_config(), and example_qtouch_init().
uint8_t ast_config::psel |
Prescaler Value.
Referenced by ast_set_config(), and example_qtouch_init().