QTouch debug settings.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Project Constants. | |
Values from 0xF000->0xFFFF are reserved for Atmel Kits. Values from 0x0000->0xEFFF are available for other projects. | |
#define | QT8 0xF001 |
#define | QT16 0xF002 |
#define | QM64 0xF003 |
#define | UC3L_EK_REV2 0xF005 |
#define | SAMD20_XPLAINED_PRO_SELFCAP_EXT 0xF010 |
#define | SAMD20_XPLAINED_PRO_MUTLCAP_EXT 0xF011 |
Interface constants. | |
#define | TWI 1 |
#define | SPI1W 2 |
#define | SPI2W 3 |
#define | UART 4 |
Select the type of interface to use for the debug protocol. | |
Comment out the interface not used. Only one interface should be active. | |
#define | QDEBUG_BITBANG_SPI |
#define | QDEBUG_SPI_BB |
#define | QDEBUG_SPI_BB_SS_PIN 31 |
#define | QDEBUG_SPI_BB_SCK_PIN 23 |
#define | QDEBUG_SPI_BB_MOSI_PIN 22 |
#define | QDEBUG_SPI_BB_MISO_PIN 16 |
#define | QDEBUG_SPI_BB_SS_PORT B |
#define | QDEBUG_SPI_BB_SCK_PORT B |
#define | QDEBUG_SPI_BB_MOSI_PORT B |
#define | QDEBUG_SPI_BB_MISO_PORT B |
Set up project info. | |
#define | PROJECT_ID SAMD20_XPLAINED_PRO_SELFCAP_EXT |
#define | INTERFACE SPI2W |
#define INTERFACE SPI2W |
#define PROJECT_ID SAMD20_XPLAINED_PRO_SELFCAP_EXT |
#define QDEBUG_BITBANG_SPI |
#define QDEBUG_SPI_BB |
#define QDEBUG_SPI_BB_MISO_PIN 16 |
#define QDEBUG_SPI_BB_MISO_PORT B |
#define QDEBUG_SPI_BB_MOSI_PIN 22 |
#define QDEBUG_SPI_BB_MOSI_PORT B |
#define QDEBUG_SPI_BB_SCK_PIN 23 |
#define QDEBUG_SPI_BB_SCK_PORT B |
#define QDEBUG_SPI_BB_SS_PIN 31 |
#define QDEBUG_SPI_BB_SS_PORT B |
#define QM64 0xF003 |
#define QT16 0xF002 |
#define QT8 0xF001 |
#define SAMD20_XPLAINED_PRO_MUTLCAP_EXT 0xF011 |
#define SAMD20_XPLAINED_PRO_SELFCAP_EXT 0xF010 |
#define SPI1W 2 |
#define SPI2W 3 |
#define TWI 1 |
#define UART 4 |
#define UC3L_EK_REV2 0xF005 |