Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
TLS Defines

Modules

 TLS Socket Options
 The following list of macros are used to define SSL Socket options.
 
 Legacy names for TLS Cipher Suite IDs
 The following list of macros MUST NOT be used.
 
 TLS Cipher Suite IDs
 The following list of macros defined the list of supported TLS Cipher suites.
 

Macros

#define ALPN_LIST_MAX_APP_LENGTH   30
 

#define ALPN_LIST_MAX_APP_LENGTH   30

Maximum length of ALPN list that can be specified by the application. This length includes separators (spaces) and terminator (NUL).

Referenced by set_alpn_list().