SAME70 Weather Client Demo Example.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | ili9488_draw_number (uint32_t ul_x, uint32_t ul_y, uint8_t index) |
uint32_t | ili9488_draw_pixel (uint32_t ul_x, uint32_t ul_y) |
Draw a pixel on LCD. More... | |
void | ili9488_draw_string (uint32_t ul_x, uint32_t ul_y, const uint8_t *p_str) |
Draw a string on LCD. More... | |
void | ili9488_draw_temperature (uint32_t ul_x, uint32_t ul_y, char *temperature) |
Variables | |
const uint8_t | p_uc_numberset48x48 [] |
void ili9488_draw_number | ( | uint32_t | ul_x, |
uint32_t | ul_y, | ||
uint8_t | index | ||
) |
References ili9488_draw_pixel(), and p_uc_numberset48x48.
Referenced by ili9488_draw_temperature().
void ili9488_draw_temperature | ( | uint32_t | ul_x, |
uint32_t | ul_y, | ||
char * | temperature | ||
) |
References ili9488_draw_number().
Referenced by refresh_display().
const uint8_t p_uc_numberset48x48[] |
Referenced by ili9488_draw_number().