WINC Peripherals Application Interface.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#define programmer_erase | ( | u32Offset, | |
u32Sz | |||
) | spi_flash_erase(u32Offset, u32Sz) |
#define programmer_erase_root_cert | ( | ) | programmer_erase(M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE) |
#define programmer_erase_tls_cert_store | ( | ) | programmer_erase(M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE) |
#define programmer_eraseall | ( | ) | programmer_erase(0, programmer_get_flash_size()) |
#define programmer_get_flash_size | ( | ) | (((spi_flash_get_size()*1024)/8)*1024) |
#define programmer_read | ( | pu8Buf, | |
u32Offset, | |||
u32Sz | |||
) | spi_flash_read(pu8Buf, u32Offset, u32Sz) |
#define programmer_read_root_cert | ( | buff | ) | programmer_read((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE) |
#define programmer_read_tls_cert_store | ( | buff | ) | programmer_read((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE) |
#define programmer_write | ( | pu8Buf, | |
u32Offset, | |||
u32Sz | |||
) | spi_flash_write(pu8Buf, u32Offset, u32Sz) |
#define programmer_write_root_cert | ( | buff | ) | programmer_write((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE) |
#define programmer_write_tls_cert_store | ( | buff | ) | programmer_write((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE) |
#define ROOT_CERT_SIZE M2M_TLS_ROOTCER_FLASH_SIZE |
Include.