#include <ecc_types.h>
Data Fields | |
uint32 | a [ECC_POINT_MAX_SIZE_WORDS] |
uint32 | b [ECC_POINT_MAX_SIZE_WORDS] |
tstrECPoint | G |
uint32 | p [ECC_POINT_MAX_SIZE_WORDS] |
uint32 EcDomainParam::a[ECC_POINT_MAX_SIZE_WORDS] |
uint32 EcDomainParam::b[ECC_POINT_MAX_SIZE_WORDS] |
tstrECPoint EcDomainParam::G |
uint32 EcDomainParam::p[ECC_POINT_MAX_SIZE_WORDS] |