Microchip® Advanced Software Framework

s_interrupt_source Struct Reference

Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler.

Data Fields

uint32_t attr
 
void(* handler )(const uint32_t, const uint32_t)
 
uint32_t id
 
uint32_t mask
 

uint32_t s_interrupt_source::attr

Referenced by pio_handler_set().

void(* s_interrupt_source::handler)(const uint32_t, const uint32_t)
uint32_t s_interrupt_source::id

Referenced by pio_handler_set().

uint32_t s_interrupt_source::mask