Microchip® Advanced Software Framework

tstrM2MDeviceNameConfig Struct Reference

Device name.

It is assigned by the application. It is used mainly for Wi-Fi Direct device discovery and WPS device information.

#include <m2m_types.h>

Data Fields

uint8 au8DeviceName [M2M_DEVICE_NAME_MAX]
 

uint8 tstrM2MDeviceNameConfig::au8DeviceName[M2M_DEVICE_NAME_MAX]

NULL terminated device name

Referenced by m2m_wifi_set_device_name().