Host File OTA Information.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | u8OtaFileEraseStatus |
uint8 tstrOtaHostFileEraseStatusResp::__PAD24__[3] |
Padding byte for forcing 4-byte alignment
uint8 tstrOtaHostFileEraseStatusResp::u8OtaFileEraseStatus |
The status of the File Erase operation. See tenuOtaUpdateStatus.
Referenced by m2m_ota_cb().